Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - 8051 Mixed-Signal Microcontrollers

繁體中文 | 简体中文 | 日本語 | 한국어 | English


 

Our 8-bit mixed-signal microcontrollers integrate world-class analog, a high-speed pipelined 8051 CPU, ISP Flash memory and on-chip JTAG based debug in each device. Configurable high-performance analog, 100 MIPS core and in-system programmability provide the user with complete design flexibility, improved time-to-market, superior system performance and greater end product differentiation.

Low-Voltage/Low-Power
C8051F9xx

Search MCUs
CPU Speed (20-100 MIPS)
Flash Memory (1-128 kB)
RAM (256-8448 Bytes)
Digital I/O (8-64)
ADC (8-24 bit, 2-32 ch., 1 ksps-1 Msps)
Dual ADCs (8-10 bit)
DAC Resolution (8-12 bit)
Serial Buses
Packages (as small as 11-pin, 3x3 mm)

Seminars
MCU Seminar Series

MCU Selector Guide
Download MCU Selector Guide PDF
Applications
Automotive Solutions
Embedded Modems
Ethernet
Motor Control
Capacitive Touch Sense
Sensors
USB
ZigBee™/802.15.04
Other Wireless Solutions
Application Notes

Design Resources
ToolStick
Development Tools
Downloads
Reference Designs
EMC Optimization
Design Consultants
Engineer Notes
Programming Options
Technical Library
Support
MCU Knowledge Base
Product Support
User Forums
MCUniversity Program
European MCU Tech. Support

Product Families
Low-Voltage/Low-Power
Precision Mixed-Signal
Small Form Factor
CAN
Ethernet
USB
USB to UART Bridge
Interface Devices
 
Featured Products:
Low-Voltage/Low-Power MCUs
The C8051F9xx is the industry’s first MCU family capable of full-spec operation down to 0.9 V and up to 3.6 V, enabling single-cell battery operation as well as dramatically increasing battery life for dual-cell applications.
Documentation
C8051F920 Data Short
C8051F921 Data Short
C8051F930 Data Short
C8051F931 Data Short
C8051F9xx Data Sheet
Development Kit
C8051F930DK User's Guide
Low-Voltage/Low-Power Solutions
Introducing the Industry's Lowest Voltage MCU



C8051T610 Small Form Factor MCUs
With on-chip Power-On Reset, VDD monitor, Watchdog Timer, and clock oscillator, the C8051T61x devices are truly stand-alone System-on-a-Chip solutions. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings. Code written for the C8051T61x family of processors will run on the C8051F31x family of Mixed-signal ISP Flash microcontrollers, providing a quick, cost-effective way to develop code without requiring special emulator circuitry.
Documentation
C8051T610 Data Short
C8051T611 Data Short
C8051T612 Data Short
C8051T613 Data Short
C8051T614 Data Short
C8051T615 Data Short
C8051T616 Data Short
C8051T617 Data Short
C8051T61x Data Sheet
Development Kit


C8051F336 Small Form Factor MCUs
With on-chip power-on reset, VDD monitor, watchdog timer, and clock oscillator, the C8051F336/7/8/9 devices are truly stand-alone system-on-a-chip solutions. The flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

Documentation
C8051F336 Data Short
C8051F337 Data Short
C8051F338 Data Short
C8051F339 Data Short
C8051F336 Data Sheet
Development Kit


C8051T600 Small Form Factor MCUs
With on-chip power-on reset, supply monitor, watchdog timer, and clock oscillator, the C8051T60x devices are truly stand-alone system-on-a-chip solutions. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings. Code written for the C8051T60x family of processors will run on the C8051F300 mixed-signal ISP flash microcontroller, providing a quick, cost-effective way to develop code without requiring special emulator circuitry.

Documentation
C8051T600 Data Short
C8051T60x Data Sheet
Development Kit

C8051F36x Small Form Factor MCUs
The new C8051F36x devices enable precise analog measurement as well as high-speed processing and communication in a fully integrated mixed-signal 8-bit MCU. These qualities make it ideal for applications that require parameter sampling, information processing and communication functions within an embedded system. These include motion control and communications in consumer and industrial products.

Documentation
C8051F360 Data Short
C8051F361 Data Short
C8051F362 Data Short
C8051F36x Data Sheet
Development Kit

8-Bit Automotive MCUs
The C8051F52xA and C8051F53xA families of MCUs are the most functionally dense 8-bit automotive qualified (AEC-Q100) MCUs on the market and offer a superior level of integration, performance and features over competing solutions. All devices are designed to operate across the full automotive temperature (–40 to 125 ºC) and voltage (2.7 to 5.25 V) range. The C8051F52xA family is the first to combine a ±0.5% integrated precision internal oscillator with 8 kB Flash, 25 MIPS, 12-bit ADC, dedicated LIN 2.0 controller, 16-bit timers/PWM, SPI, UART and six or 16 I/O lines in small 10-pin QFN, 20-pin QFN and TSSOP packages.

Documentation
C8051F520A Data Short
C8051F530A Data Short
C8051F52xA-53xA Data Sheet
MCU Solutions for Automotive Systems

USB ToolStick Development Platform
The USB ToolStick platform is a fully contained evaluation and development system in a USB stick form factor that demonstrates Silicon Laboratories' easy-to-use development tools.

Using only a PC with a USB port, designers can fully experience the Silicon Laboratories software development environment in conjunction with the MCU on-chip debugging hardware that allows full, non-intrusive access to the C8051F CPU, peripherals and memory.

The software development environment consists of the easy-to-use Integrated Development Environment (IDE), editor, debugger, Flash programmer and a demonstration version of the Keil compiler.


Advancing Small Form Factor MCUs with the New C8051F41x Family
The new MCUs integrate up to 32 kB Flash memory and high-performance analog peripherals, including a SmaRTClock with failsafe recovery features, into a compact 5x5 mm package. The C8051F41x also offers versatile voltage supply from 2 to 5.25 V with an on-chip programmable voltage regulator and up to 5 V tolerant independent I/O voltage control.

Product Information
Data Short
Data Sheet
Development KitEvaluation Kit
Voice Recorder Reference Design


Single-Chip Ethernet Controllers
The CP220x is a single-chip Ethernet controller containing an integrated IEEE 802.3-compliant Media Access Controller (MAC), a 10Base-T Physical Layer (PHY), and 8 kB of non-volatile Flash memory available in either a 28-pin QFN, or 48-pin TQFP package. The CP220x can add Ethernet connectivity to any microcontroller or host processor with 11 or more port I/O pins.

Product Information
Data Short
Data Sheet
Complete Ethernet Solutions


Embedded USB Made Easy with New MCUs
The USB MCUs feature an on-board USB 2.0 function controller with an integrated transceiver and on-chip clock recovery. No external resistors, crystal, voltage regulator, EEPROM or other components are required. On-chip resources include a high-speed 8051 CPU with up to 64 kB Flash, UARTs, SMBus, SPI, timers, counters and PWM generators. On-chip analog features include a multi-channel 10-bit ADC, voltage reference, internal oscillator, comparators and a temperature sensor. They are available in 28-pin QFN, 32-pin LQFP or 48-pin TQFP packages.

Product Information
Documentation
Product Features
Product Matrix


C8051F316/7: Smallest Mixed Signal MCUs with 16 kB Flash and 10-bit ADC
These highly-integrated MCUs are the smallest in the industry to offer 16 kB Flash memory in a new 4x4 mm, 24-pin QFN package. On-chip peripherals also include a 10-bit 200 ksps ADC, Vref, 2% internal oscillator, temperature sensor, comparator, UART and SMBus™. With 1280 Bytes of RAM, these compact devices are ideal for space-constrained applications such as camera modules, cellular phones and gaming machines where memory, communication protocols and small size are essential.
Buy Now

Technical Documentation:
C8051F316 Data Short
C8051F317 Data Short
C8051F31x Data Sheet


Direct Sensor Interface Technology (DSiT™)
DSiT enables designers to take an unconditioned, uncompensated, raw output signal from a sensor and interface it directly into a single-chip solution. This unique capability is integrated into the C8051F350 MCU and is ideal for many high-precision data acquisition and control applications including scientific instrumentation, medical equipment, process control, smart transmitters and weigh scales.

C8051F350 Technical Documentation:
Data Short
Data Sheet

 

 

back to top